eYs3D Stereo Camera - EX8036
SEN-14725

eYs3D Stereo Camera - EX8036

SKU: SEN-14725
Special Price Current price: $280.00 Regular Price Original price: $350.00
In stock
Only 2 left
SKU
SEN-14725
In stock
Stock/Discounts

The EX8036 Stereo Camera is a high-end imager controller and patterned IR illuminator with a global shutter capable of both color and depth-map modes.

Product Overview

The EX8036 Stereo Camera from eYs3D is a high-end imager controller and patterned IR illuminator with a global shutter capable of both color and depth-map video modes. Thanks to its dual cameras, this Stereo Camera is ideally used in applications involving VR/AR, people and thing counting, and obstacle avoidance. The best part about this module is the fact that it has been designed to be as straight forward and easy to use as possible for a stereo camera. Simply plug in the included USB 3.0 cable download the required files and start seeing things through the eyes of your new camera!

Since the data size of continual captured images can be too large to be managed by most CPUs, the EX8036 is equipped with the eSP870U camera controller making it ideal for running intensive depth-map computing algorithms on the controller itself and reserving critical CPU resources for other uses! The IR pattern illuminator features a wavelength of 850nm while the camera itself offers a variable video output that can be referenced on page nine in the datasheet found in the Documents tab above. Additionally, the global shutter on this camera allows you to do feature extraction while in motion, or on moving objects. So while it can also do depth-mapping, the EX8036 provides you with a much more advanced machine vision module.

The download files for this unit (found on a page inside the physical box) include a basic viewer, a number of Dynamic Link Libraries, along with some XML files used for face recognition, and a small executable called eDepthPresence. This final download shows the camera’s input, plus files for making some small adjustments and custom applications which is eYs3D’s goal, to build your own designs.

Hookup Accessories

Features & Specs

  • Controller: eSP870U
  • Horizontal FOV: 100°
  • Vertical FOV: 67.5°
  • Resolution: 2560 x 960
  • Frame Rate: 90FPS
  • IR pattern Illuminator Wavelength: 850nm +/-10 nm
  • IR pattern Illuminator Number of Features: >6,700
  • Lens: AS133 by Calin
  • Image Sensor: AR0135 by ON Semiconductor
  • USB Bus Power: 5V/800mA by USB3.0; 5V/500mA by USB2.0
  • PC Connection: USB3.0 & USB2.0
  • Power Voltage: 5V
  • Operating Current With Patterned IR Illuminator: 350-900mA in 720p @ 60FPS
  • Operating Current Without Patterned IR Illuminator: 350mA in 720p @ 60FPS
  • Suspend Current: 2.52mA

Documentation

Customer Reviews

eYs3D Stereo Camera - EX8036
eYs3D Stereo Camera - EX8036
Special Price Current price: $280.00 Regular Price Original price: $350.00
SEN-14725

Stock and Customer Discounts

$280 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing