Female Headers
PRT-00115

Female Headers

SKU: PRT-00115
$1.95
In stock
SKU
PRT-00115
In stock
Stock/Discounts

Product Overview

Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them extensively in our SparkFun Original boards. They mate very well with break away male headers.

Please note: You will probably lose one pin with each cut.

Features:

  • Receptacle Style: Square
  • Number of Pins: 40
  • Pin Spacing: 0.1" (2.54 mm)
  • Receptacle Depth: 6 mm

Hookup Accessories

Features & Specs

  • Receptacle Style: Square
  • Number of Pins: 40
  • Pin Spacing: 0.1" (2.54 mm)
  • Receptacle Depth: 6 mm

Documentation

N/A

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Female Headers
Female Headers
$1.95
PRT-00115
$1.95 retail price.

Available Discounts

  • $1.85 | 25+ units
  • $1.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing