Raspberry Pi Active Cooler
PRT-23585

Raspberry Pi Active Cooler

SKU: PRT-23585

The Raspberry Pi Active Cooler provides an alternative cooling solution for users who wish to use their RPi 5 under sustained heavy load without a case.

$15.00
In stock
SKU
PRT-23585
In stock
Stock/Discounts

Product Overview

The Raspberry Pi Active Cooler provides an alternative cooling solution for users who wish to use their Raspberry Pi 5 under sustained heavy load without a case. It combines a large metal heatsink with a variable-speed blower, again powered and controlled via the fan connector, and attaches to the Raspberry Pi 5 PCB via sprung pins into a pair of mounting holes.

Features & Specs

  • A single-piece anodized aluminium heatsink
  • Heatsink-mounted, temperature-controlled fan
  • 5V blower fan with max speed of 8000RPM
  • Four wires: power, ground, PWM, and tachometer
  • Spring-loaded push pins for mounting onto Raspberry Pi 5
  • Pre-applied thermal pads for heat transfer

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi Active Cooler
Raspberry Pi Active Cooler
$15.00
PRT-23585
$15 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing