Raspberry Pi 4 Case Fan
PRT-17368
Raspberry Pi 4 Case Fan
SKU: PRT-17368
$5.00
In stock
SKU
PRT-17368
The Raspberry Pi 4 Case Fan keeps your Raspberry Pi 4 at a comfortable operating temperature even under heavy load.
Product Overview
The Raspberry Pi 4 Case Fan works with Raspberry Pi 4 and the Raspberry Pi 4 Case. Designed for overclockers and other power users, it keeps your Raspberry Pi 4 at a comfortable operating temperature even under heavy load.
The temperature-controlled fan delivers up to 1.4 CFM of airflow over the processor, memory, and power management IC. The bundled 18mm × 18mm × 10mm heatsink with self-adhesive pad improves heat transfer from the processor.
Includes:
- Fan in clear PC Case with Wire Leads.
- Fin Style Heat Sink with Adhesive Thermal Tape.
Hookup Accessories
Features & Specs
- Designed to fit in the Raspberry Pi 4 Official Case.
- 18mm × 18mm × 10mm heatsink with self-adhesive pad improves heat transfer from the processor.
- 5V Input Voltage (via 40 pin GPIO Header)
- Pulse width modulation speed control via user-selectable GPIO pin
- 1.4CFM Max Airflow
- Clear PC Fan Case
Documentation
Customer Reviews
Raspberry Pi 4 Case Fan
$5.00
PRT-17368
Stock and Customer Discounts
$5 retail price.