Raspberry Pi 5 Case - Black/Grey
PRT-23588

Raspberry Pi 5 Case - Black/Grey

SKU: PRT-23588

With improved thermal features to support the higher peak power consumption of Raspberry Pi 5, it integrates a variable-speed fan.

$12.05
In stock
Only 5 left
SKU
PRT-23588
In stock
Stock/Discounts

Product Overview

The Raspberry Pi 5 case is a refinement of the Raspberry Pi 4 case. With improved thermal features to support the higher peak power consumption of Raspberry Pi 5, it integrates a variable-speed fan. The fan is powered and controlled from a dedicated connector on the Raspberry Pi 5 PCB.

The case is Black and Grey in color. We also sell it in the signature Raspberry Pi red/white color scheme. Check the related products below.

Features & Specs

  • Axial fan spec:
  • 30mm × 30mm × 7.5mm dimensions
  • Four wires: power, ground, PWM, and tachometer
  • The fan is quiet with an FDB bearing for low noise and increased longevity (50k hours)
  • Max fan speed is 8000RPM
  • Max airflow is approx 2.79CFM
  • Case spec:
  • A four-part ABS plastic enclosure that easily clips together
  • An accessories envelope included in the box contains a dedicated Pi 5 heatsink to stick on the CPU, plus four silicone feet on a strip

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi 5 Case - Black/Grey
Raspberry Pi 5 Case - Black/Grey
$12.05
PRT-23588
$12.05 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing