Raytac Bluetooth 5.2 Module - MDBT53-1M
WRL-25465
Raytac Bluetooth 5.2 Module - MDBT53-1M
SKU: WRL-25465
$9.50
In stock
SKU
WRL-25465
Raytac's MDBT53 is a BT5.2 stack (Bluetooth® low energy or BLE) module designed based on Nordic nRF5340 SoC solution.
Helpful Documentation
Product Overview
Raytac's MDBT53 is a BT5.2 stack (Bluetooth® low energy or BLE) module designed based on Nordic nRF5340 SoC solution, which incorporates: GPIO, SPI, UART, TWI, I2C, PDM, PWM, ADC, NFC and USB interfaces for connecting peripherals and sensors.
Features & Specs
- Nordic nRF5340 SoC Solution
- Dual-core Arm® Cortex® M33
- 1MB/256KB Flash Memory; 512kB/ 64kB RAM
- Bluetooth specification v5.2
- Supports Bluetooth Direction Finding & Mesh
- Supports Bluetooth low energy audio
- Certifications: FCC, IC, CE, Telec (MIC), KC, SRRC, NCC, RCM, WPC
- RoHS & Reach Compliant.
- Dimension: 9.3 x 14.3 x 1.85 mm
- 48 GPIO
- Chip Antenna
- Interfaces: SPI, UART, I2C, I2S, PWM, ADC, NFC, and USB
- Operating temperature: -40 to +105°C
- Highly flexible multiprotocol SoC ideally suited for Bluetooth® Low Energy, ANT+, Zigbee, Thread (802.15.4) ultra low-power wireless applications.
- A recommended 3rd-party module by Nordic Semiconductor.
Documentation
Customer Reviews

Raytac Bluetooth 5.2 Module - MDBT53-1M
$9.50
WRL-25465
Stock and Customer Discounts
$9.5 retail price.