Nordic nRF52840 BLE Module (MDBT50Q-1MV2)
WRL-21605
Nordic nRF52840 BLE Module (MDBT50Q-1MV2)
SKU: WRL-21605
$8.50
In stock
SKU
WRL-21605
Raytac’s MDBT50Q is a BT 5.2 stack (Bluetooth low energy or BLE) module
designed based on Nordic nRF52840 SoC solution.
Product Overview
Raytac’s MDBT50Q is a BT 5.2 stack (Bluetooth® low energy or BLE) module designed based on Nordic nRF52840 SoC solution, which incorporates: GPIO, SPI, UART, I2C, I2S, PMD, PWM, ADC, NFC and USB interfaces for connecting peripherals and sensors.
It features an embedded 2.4GHz transceiver supports Bluetooth 5.2, IEEE 802.15.4 (Thread & Zigbee) & 2.4Ghz RF & ANT+ upon customer’s preference. Compact size with (L) 15.5 x (W) 10.5 x (H) 2.05 or 2 mm. Low power requirements, ultra-low peak, average and idle mode power consumption. Fully coverage of BLE software stack. BLE & RF transmission switching helps products fit all operation system and most hardware
Features & Specs
- BT5.4 & BT5.2 & BT5.1 & BT5 Bluetooth Specification Certified.
- Bluetooth 5, IEEE 802.15.4, 2.4 GHz transceiver
- -95dBm sensitivity in 1Mbps Bluetooth low energy (BLE) mode
- -103dBm sensitivity in 125Kbps BLE mode (long range)
- +8 dBm TX power (down to -20 dBm in 4 dB steps)
- On-air compatible with nRF52, nRF51, nRF24L and nRF24AP Series
- Programmable output power from +8dBm to -20dB
- RSSI (1dB resolution)
- Supported data rates:
- Bluetooth 5: 2 Mbps, 1 Mbps, 500 kbps, 125 kbps
- IEEE 802.15.4-2006: 250 kbps
- Proprietary 2.4 GHz: 2 Mbps, 1 Mbps
- ARM Cortex –M4 32-bit processor with FPU, 64 MHz
- Memory: 1MB flash / 256KB RAM
- HW accelerated security
- ARM TrustZone Cryptocell 310 security subsystem
- 128 bit AES / ECB / CCM / AAR co-processor (on-the-fly packet encryption)
- Advanced on-chip interfaces
- USB 2.0 full speed (12Mbps) controller
- QSPI 32MHz interface
- High speed 32MHz SPI
- Type 2 near field communication (NFC-A) tag with wake-on field
- Programmable peripheral interconnect (PPI)
- 48 general purpose I/O pins
- EasyDMA automated data transfer between memory and peripherals.
- 12 bit, 200ksps ADC – 8 configurable channels with programmable gain
- 4 x 4 channel pulse width modulator (PWM) units with EasyDMA
- Audio peripherals : I2S, digital microphone interface (PDM)
- 5 X 32-bit timers with counter mode
- Up to 4 x SPI masters / 3 x SPI slaves with EasyDMA
- Up to 2 x I2C compatible 2-wire masters / slaves
- 2 x UART(CTS/RTS) with EasyDMA
- Quadrature decoder (QDEC)
- 3 x 24-bit real-time counters (RTC)
Documentation
Customer Reviews

Nordic nRF52840 BLE Module (MDBT50Q-1MV2)
$8.50
WRL-21605
Stock and Customer Discounts
$8.5 retail price.
Available Discounts
- $8.08 | 25+ units
- $7.65 | 100+ units