Raytac Bluetooth AT-Command Set Module - MDBT42TV-PAT
WRL-25467
Raytac Bluetooth AT-Command Set Module - MDBT42TV-PAT
SKU: WRL-25467
$2.95
In stock
SKU
WRL-25467
Raytac’s MDBT42TV-PAT is a BT 5.4 stack (Bluetooth® low energy or BLE) module designed based on Nordic nRF52805 SoC solution.
Helpful Documentation
Product Overview
Raytac’s MDBT42TV-PAT is a BT 5.4 stack (Bluetooth® low energy or BLE) module designed based on Nordic nRF52805 SoC solution, which incorporates a UART interface in only peripheral role for data bridge in a compact size.
Features & Specs
- Pre-Loaded with Raytac's AT command firmware (Peripheral role)
- Nordic nRF52805 SoC Solution
- A recommended 3rd-party module by Nordic Semiconductor.
- BT5.4 & BT5.2 & BT5.1 & BT5 Bluetooth Specification Certified.
- Certifications: FCC, IC, CE, Telec (MIC), KC, SRRC, NCC
- 32-bit ARM® Cortex™ M4F CPU
- 192kB Flash Memory / 24kB RAM
- RoHS & Reach Compliant.
- Dimension:5.8 x 8.3 x 1.3 mm
- 10 GPIO
- PCB Antenna
- Interface: UART
- MTU upto 247 bytes
- Worked with MDBT42Q-ATM / MDBT42Q-PATM (Central role)
Documentation
Customer Reviews

Raytac Bluetooth AT-Command Set Module - MDBT42TV-PAT
$2.95
WRL-25467
Stock and Customer Discounts
$2.95 retail price.