hobbydev

by btipling

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pocket Screwdriver Set
In stock TOL-12891
4.5 1   
Hobby Knife
In stock TOL-09200
3.5 1   
Needle Nose Pliers
30 available TOL-08793
3.5 1   
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
SparkFun Third Hand Kit
In stock TOL-11784
37.5 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Brass Sponge
In stock TOL-08964
3.5 1   
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Heat Shrink Retail
Retired RTL-11379
8.95 1   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
30 available TOL-08775
32.5 1   
Soldering Iron Stand
Only 9 left! TOL-09477
6.5 1   
Soldering Iron Variable Temperature 50W
Retired TOL-12724
24.95 1   
Cannot be ordered at this time.
Arduino Yun
Retired DEV-12053
74.95 1   
Cannot be ordered at this time.
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
22.95 1   
Cannot be ordered at this time.
SparkFun Sensor Kit
Retired DEV-12797
139.95 1   
Cannot be ordered at this time.
Teensy 3.1
Retired DEV-12646
19.95 1   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
RFduino - Dev Kit
Retired DEV-13219
42.65 1   
Cannot be ordered at this time.
RockBLOCK Mk2 - Iridium SatComm Module
Out of stock WRL-13745
274.95 1   
Total: 854.15