Wish List

by Jelimoore

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Teensy 3.1
Retired DEV-12646
19.95 1   
Cannot be ordered at this time.
LED - 3W Aluminum PCB (5 Pack, Warm White)
In stock COM-13104
8.95 1   
EL Wire - Purple 3m (Chasing)
Retired COM-12928
9.95 1   
Cannot be ordered at this time.
EL Wire - Fluorescent Green 3m (Chasing)
Retired COM-12927
5.95
You save:
4 (40%)
1   
Cannot be ordered at this time.
EL Wire Chasing Adapter Cable
Retired COM-12934
3 2   
Cannot be ordered at this time.
EL Wire - Pink 3m
Retired COM-10198
9.95 1   
Cannot be ordered at this time.
SparkFun Gram Piano Kit
Retired KIT-11835
34.95 1   
Cannot be ordered at this time.
Electronic Dice Kit
Retired KIT-10212
19.95 1   
Cannot be ordered at this time.
EL Wire - Purple 3m
Retired COM-10196
9.95 1   
Cannot be ordered at this time.
SparkFun RedBot Kit
Retired ROB-12697
74.95 1   
Cannot be ordered at this time.
Text-to-Speech Module - Emic 2
Retired DEV-11711
59.95 1   
Cannot be ordered at this time.
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
Breadboard - Giant
In stock PRT-12614
21.5 1   
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
3.5 1   
SparkFun SparkPunk Sound Kit
Retired KIT-11177
24.95 1   
Cannot be ordered at this time.
Solder : Time II Watch Kit
Retired KIT-11488
59.95 1   
Cannot be ordered at this time.
LED Mixed Bag - 10mm
In stock COM-13326
10.95 1   
SparkFun ClockIt
Retired KIT-10930
19.95 1   
Cannot be ordered at this time.
USB OTG Cable - Female A to Micro-A - 4"
In stock CAB-11604
3.5 1   
Teensy++ 2.0
Retired DEV-11781
24.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
3.75 3   
Cannot be ordered at this time.
LED RGB Strip - Bare (5m)
Retired COM-12022
45.48
You save:
8.02 (15%)
1   
Cannot be ordered at this time.
Total: 533.63