CandyBar

by Joel_E_B

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Polarized Connectors - Housing (3-Pin)
In stock PRT-08096
0.9 2   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
Polarized Connectors - Crimp Pins (20 Pack)
19 available PRT-08100
2.1 1   
Polarized Connectors - Header (3-Pin)
In stock PRT-08232
0.26
You save:
0.74 (74%)
2   
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
5.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B+
Retired DEV-12994
39.95 1   
Cannot be ordered at this time.
MicroSD Card with Adapter - 8GB
Retired COM-11609
13.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
USB Cable Extension - 6 Foot
Retired CAB-00517
9 2   
Cannot be ordered at this time.
CAT 6 Cable - 3ft
Only 7 left! CAB-08915
2.1 1   
Hook-Up Wire - Silicone 12AWG (Black, 10m)
Retired PRT-13083
39.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Silicone 12AWG (Red, 10m)
Retired PRT-13080
39.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Bare (1m)
Retired COM-12025
159.6 8   
Cannot be ordered at this time.
FadeCandy NeoPixel Driver - USB-Controlled Dithering
Retired COM-12821
24.95 1   
Cannot be ordered at this time.
Foam PCB Tape - 3M VHB Acrylic 1" (1 yard)
Retired PRT-12752
43.8 4   
Cannot be ordered at this time.
Total: 390.46