Arduino Cookbook 2nd Edition component list

Favorited Favorite 0

= Arduino Cookbook Component list =

This is a list of components that are used in Michael Margolis' book: Arduino Cookbook, 2nd Edition Recipes to Begin, Expand, and Enhance Your Projects

Website for the book: http://shop.oreilly.com/product/0636920022244.do

The full list of components can be found at: https://docs.google.com/spreadsheet/pub?key=0AtfNMvfWhA_cdGo4V1JzaU9DRHpSZlhkWXFpV2hNWFE&single=true&gid=3&output=html

== Retired == The following items are listed in the book, but have been retired here at Sparkfun: BOB-00099 DS1307 Real Time Clock COM-00314 Optocoupler COM-10466 10K Ohm Resistor DEV-09026 Ethernet Shield GPS-00465 Serial GPS (e.g EM-406A) PRT-08509 DIN socket - mini ROB-09402 H-Bridge - Pololu Breakout ROB-09698 Speed Controller (ESC) ROB-10267 H-Bridge - Easydriver SEN-00844 Accelerometer SEN-08630 PIR sensor SEN-09438 LM335A SEN-10100 Analog Gyro (LY530AL) TOL-10286 Analog Panel Meter WRL-08664 Zigbee Series 1 WRL-09582 RFM-12B WRL-09976 Xbee Shield

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
2.75 11   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
LED - Infrared 950nm
In stock COM-09349
2.1 2   
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
1 4   
Cannot be ordered at this time.
LED - RGB Diffused Common Anode
In stock COM-10821
2.25 1   
Mini Pushbutton Switch
In stock COM-00097
9.45 21   
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
LED - Basic Red 5mm
In stock COM-09590
31.82
You save:
1.48 (4%)
74   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
8.12
You save:
0.28 (3%)
28   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
1.8 4   
7-Segment Display - LED (Red)
29 available COM-08546
1.25 1   
H-Bridge Motor Driver 1A
In stock COM-00315
10 4   
BlinkM - I2C Controlled RGB LED
In stock COM-08579
13.95 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1.5 3   
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
LED Matrix - Dual Color - Small
Retired COM-00681
4.95 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
12.25 5   
Trimpot 10K Ohm with Knob
In stock COM-09806
22.05 21   
TLC 5940 - PWM Driver
Retired COM-10136
5.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
44.75 5   
PlayStation 2 Compatible Controller
Retired COM-10330
19.9 2   
Cannot be ordered at this time.
WiiChuck Adapter
Retired DEV-09281
3.9 2   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
148 8   
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
51.9 2   
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
29.95 1   
Cannot be ordered at this time.
MIDI Connector - Female Right Angle
In stock PRT-09536
2.1 1   
Vibration Motor
In stock ROB-08449
2.25 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
89.55 9   
Stepper Motor with Cable
In stock ROB-09238
35 2   
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
35.5 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
8 5   
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
4.2 2   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Piezo Element
In stock SEN-10293
1.6 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
RF Link Transmitter - 434MHz
21 available WRL-10534
5.5 1   
XBee 2mW PCB Antenna - Series 2 (ZigBee Mesh)
Retired WRL-11217
259.5 10   
Cannot be ordered at this time.
Total: 913.34