Customer #756146's Wish List from Cart

by Member #756146

Favorited Favorite 0

makerspace order

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hakko FX888D Soldering Station
Retired TOL-11704
399.8 4   
Cannot be ordered at this time.
Soldering Tip - Hakko - Chisel (T18-D16)
Retired TOL-10720
31.8 4   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
44 8   
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
In stock PRT-11709
52 8   
Solder Vacuum
In stock TOL-13203
22 4   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
23.6 8   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
22 8   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
23.6 8   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
23.6 8   
Solder Lead Free - 15-gram Tube
In stock TOL-09163
31.6 8   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
18 4   
LED Mixed Bag - 10mm
In stock COM-13326
87.6 8   
SparkFun LED Starter Kit
Retired KIT-13234
279.6 8   
Cannot be ordered at this time.
Diffused LED - RGB 10mm
In stock COM-11120
13.8 12   
Total: 1073