General Supplies - Part 2

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voltage Regulator - 3.3V
In stock COM-00526
6.3 3   
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
23.9 2   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - HIH6130
Retired SEN-11295
31.5 1   
Cannot be ordered at this time.
SparkFun Voltage-Level Translator Breakout - TXB0104
In stock BOB-11771
9.9 2   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
17.5 5   
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
Speaker - PCB Mount
In stock COM-11089
4.2 2   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
25.9 2   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Break Away Headers - Long
In stock PRT-10158
6.5 2   
SparkFun 7-Segment Serial Display - Blue
22 available COM-11442
14.95 1   
SparkFun 7-Segment Serial Display - Red
19 available COM-11441
14.95 1   
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Coin Acceptor - Programmable (6 coin types)
In stock COM-11636
48.5 1   
PowerSwitch Tail II
Retired COM-10747
28.95 1   
Cannot be ordered at this time.
Servo Extension Cable - Female to Female (Shrouded)
Retired ROB-08738
3.8
You save:
8 (68%)
4   
Cannot be ordered at this time.
Servo - Hitec HS-422 (Standard Size)
In stock ROB-11884
82 4   
Solenoid - 5V (Small)
In stock ROB-11015
11 2   
Pro Micro - 3.3V/8MHz
Out of stock DEV-12587
39 2   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
MP3 Trigger
In stock WIG-13720
53.5 1   
Makey Makey - Standard Kit
Retired WIG-11511
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
SparkFun IR Control Kit
Retired KIT-13235
10.95 1   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
4.2 2   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Total: 529.95