Soldering Station

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Soldering Tip - Hakko - Conical (T18-B)
Retired TOL-10721
7.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
Retired TOL-10719
7.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
In stock TOL-13246
10.95 1   
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
32.5 1   
Solder Vacuum
In stock TOL-13203
5.5 1   
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
9.95 1   
Cannot be ordered at this time.
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Third Hand
23 available TOL-09317
10.95 1   
Solder - 1/4lb Spool (0.032") Special Blend
Only 6 left! TOL-10243
26.95 1   
Total: 241.55