Customer #647214's Wish List from Cart

by Member #647214

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hakko FX888D Soldering Station
Retired TOL-11704
199.9 2   
Cannot be ordered at this time.
Soldering Tip - Hakko - Chisel (T18-D16)
Retired TOL-10720
47.7 6   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
14 4   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
45 2   
Solder Leaded - 100-gram Spool
In stock TOL-09161
13 2   
Breadboard - Full-Size (Bare)
In stock PRT-12615
26 4   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
35.8 4   
Arduino Uno - R3 SMD
In stock DEV-11224
52.6 2   
Arduino and Breadboard Holder
In stock DEV-11235
9.9 2   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
Flush Cutters - Hakko
Retired TOL-11952
13.9 2   
Cannot be ordered at this time.
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
19.9 2   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.032") Special Blend
Only 3 left! TOL-10243
53.9 2   
Total: 569.55