Buzzers

by Member #1159201

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Large Piezo Alarm - 3kHz
Retired COM-13940
3.5 1   
Cannot be ordered at this time.
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
2.75 1   
Barrel Jack Extension Cable - M-F (6 ft)
In stock COM-11707
6.3 3   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Diffused LED - Red 10mm
In stock COM-10632
1.8 3   
LED Tactile Button - Green
In stock COM-10440
9 4   
LED Tactile Button - Red
In stock COM-10442
6.75 3   
Diffused LED - Green 10mm
In stock COM-10633
1.8 3   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Hook-up Stranded Wire - Black (22 AWG)
In stock PRT-08867
21 6   
Shift Register 8-Bit - SN74HC595
In stock COM-13699
2.1 2   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Hook-up Stranded Wire - White (22 AWG)
33 available PRT-08866
2.95 1   
Total: 95.3