montegq's Wish List from Cart

by montegq

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Serial Enabled LCD Backpack
Retired LCD-00258
16.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
7 4   
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
3.5 1   
Alligator Clip with Pigtail (10 Pack)
In stock CAB-14303
7.5 1   
Crystal 32kHz
In stock COM-00540
3.2 2   
Tenergy T4s Intelligent Universal Charger - 4-Bay
Out of stock TOL-14457
32.5 1   
Soldering Iron - 60W (Adjustable Temperature)
In stock TOL-14456
16.5 1   
SMD LED - RGB WS2812B (Strip of 10)
Retired COM-13667
4.95 1   
Cannot be ordered at this time.
FadeCandy NeoPixel Driver - USB-Controlled Dithering
Retired COM-12821
24.95 1   
Cannot be ordered at this time.
Car Adapter Plug - Red LED
Retired PRT-11474
7.5 5   
Cannot be ordered at this time.
SparkFun Pi Servo HAT
Retired DEV-14328
21.9 2   
Cannot be ordered at this time.
SparkFun LiPo Charger/Booster - 5V/1A
In stock PRT-14411
17.5 1   
PicoBuck LED Driver
In stock COM-13705
17.5 1   
Raspberry Pi Hacks
Retired BOK-12730
19.95 1   
Cannot be ordered at this time.
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
GPS 3V Magnetic Mount Antenna SMA - 5m
Retired GPS-00464
12.95 1   
Cannot be ordered at this time.
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
4.95 1   
Resonator 20MHz SMD (Strip of 10)
Retired DD-14068
2.25
You save:
0.25 (10%)
1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 6V DC 2A (Barrel Jack)
Retired TOL-14158
4.95 1   
Cannot be ordered at this time.
Quadruple Half-H Driver - L293DNE
Retired DD-14297
7 2   
Cannot be ordered at this time.
The SparkFun Arduino Inventor's Guide
Only 3 left! BOK-14326
32.5 1   
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
SparkFun FT231X Breakout
In stock BOB-13263
13.95 1   
USB to TTL Serial Cable
Out of stock CAB-12977
11.95 1   
SparkFun Raspberry Pi Zero W Basic Kit
Retired KIT-14298
39.95 1   
Cannot be ordered at this time.
Total: 376