Moog Hackathon 2019

by Member #255482

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Human Presence Sensor Breakout - AK9753 (Qwiic)
Only 6 left! SEN-14349
19.95 1   
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Flex Sensor 4.5"
24 available SEN-08606
17.95 1   
SparkFun Environmental Combo Breakout - CCS811/BME280 (Qwiic)
Retired SEN-14348
38.5 1   
Cannot be ordered at this time.
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
3.95 1   
Cannot be ordered at this time.
MyoWare Muscle Sensor
Retired SEN-13723
37.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
17.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
Mini Photocell
In stock SEN-09088
1.6 1   
SparkFun Electret Microphone Breakout
In stock BOB-12758
7.5 1   
Non-Invasive Current Sensor - 30A
16 available SEN-11005
10.95 1   
ZX Distance and Gesture Sensor
Only 13 left! SEN-13162
28.5 1   
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
SparkFun OpenPIR
In stock SEN-13968
17.5 1   
Force Sensitive Resistor - Small
In stock SEN-09673
7.5 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL337
Retired SEN-12786
9.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 6 left! SEN-00242
14.95 1   
Sensor Cable - Electrode Pads (3 connector)
In stock CAB-12970
5.5 1   
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
1.6 1   
Infrared Proximity Sensor Short Range - Sharp GP2Y0A41SK0F
17 available SEN-12728
14.95 1   
SparkFun Capacitive Touch Breakout - AT42QT1010
In stock SEN-12041
3.95 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL362
Out of stock SEN-11446
18.95 1   
SparkFun RedBot Sensor - Line Follower
In stock SEN-11769
3.5 1   
SoftPot Membrane Potentiometer - 200mm
In stock SEN-08679
12.95 1   
Force Sensitive Resistor - Long
In stock SEN-09674
22.5 1   
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
SparkFun Ambient Light Sensor Breakout - TEMT6000
28 available BOB-08688
4.95 1   
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
35.5 1   
Cannot be ordered at this time.
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
SparkFun Ambient Light Sensor Breakout - APDS-9301
Retired SEN-14350
5.95 1   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Ultrasonic Range Finder - LV-MaxSonar-EZ0
Retired SEN-08502
35.63
You save:
1.87 (5%)
1   
Cannot be ordered at this time.
CMOS Camera Module - 728x488
Retired SEN-11745
31.95 1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
Ultrasonic Range Finder - HRLV-MaxSonar-EZ0
Retired SEN-11307
41.95 1   
Cannot be ordered at this time.
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Hall-Effect Sensor - AH1815 (Non-Latching)
In stock SEN-14709
1.05 1   
SparkFun Capacitive Touch Breakout - AT42QT1011
In stock SEN-14520
3.95 1   
SparkFun Soil Moisture Sensor (with Screw Terminals)
In stock SEN-13637
7.5 1   
SparkFun Infrared Control Kit
Retired KIT-14677
11.95 1   
Cannot be ordered at this time.
SparkFun 6 Degrees of Freedom Breakout - LSM6DS3
Retired SEN-13339
11.5 1   
Cannot be ordered at this time.
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
Load Sensor - 50kg (Generic)
In stock SEN-10245
4.5 1   
SparkFun Particle Sensor Breakout - MAX30105
Retired SEN-14045
13.95 1   
Cannot be ordered at this time.
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
SparkFun Distance Sensor Breakout - RFD77402 (Qwiic)
Retired SEN-14539
15.95 1   
Cannot be ordered at this time.
SparkFun WiFi IR Blaster (ESP8266)
In stock WRL-15031
22.5 1   
SparkFun Grid-EYE Infrared Array Breakout - AMG8833 (Qwiic)
In stock SEN-14607
45.95 1   
Total: 829.03