Wish List

by Member #1282764

Favorited Favorite 0

Community Partnership Wish List

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Wireless Motor Driver Shield
Out of stock DEV-14285
9.5
You save:
15.45 (62%)
1   
Cannot be ordered at this time.
Hobby Motor and Encoder Kit
Only 1 left! ROB-13260
21.5 1   
SparkFun Single Lead Heart Rate Monitor - AD8232
In stock SEN-12650
21.5 1   
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
Out of stock SEN-12969
17.9 2   
Pulse Sensor
In stock SEN-11574
26.95 1   
Sensor Cable - Electrode Pads (3 connector)
In stock CAB-12970
11 2   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
8.4 4   
MyoWare Cable Shield
Retired DEV-14109
9.9 2   
Cannot be ordered at this time.
MyoWare Power Shield
Retired DEV-13684
4.5 1   
Cannot be ordered at this time.
SparkFun Ardumoto Shield Kit
25 available KIT-14180
32.5 1   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
1.05 1   
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
Only 2 left! TOL-13831
8.95 1   
Ball Caster Plastic - 3/8"
Retired ROB-08908
5.9 2   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
82.8 3   
Female Headers
In stock PRT-00115
3.5 2   
Stackable Header - 3 Pin (Female, 0.1")
In stock PRT-13875
2.25 3   
Arduino Stackable Header Kit - R3
In stock PRT-11417
3.5 2   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
SparkFun Micro OLED Breakout
Only 6 left! LCD-13003
17.5 1   
SparkFun MicroView - USB Programmer
In stock DEV-12924
17.95 1   
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
Arduino Industrial 101
Retired DEV-14134
39.95 1   
Cannot be ordered at this time.
Circular Robotics Chassis Kit (Two-Layer)
Retired ROB-14332
29.9 2   
Cannot be ordered at this time.
Total: 425.35