A wishlist to use with the Arduino ProtoShield Hookup Guide
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun ProtoShield Kit
DEV-13820 |
12.5 | 1 | |
Breadboard - Mini Modular (Red)
PRT-12044 |
4.5 | 1 | |
Breadboard - Mini Modular (Green)
PRT-12046 |
4.5 | 1 | |
Breadboard - Mini Modular (Blue)
PRT-12045 |
4.5 | 1 | |
Breadboard - Mini Modular (Black)
PRT-12047 |
4.5 | 1 | |
SparkFun RedBoard - Programmed with Arduino
DEV-13975 |
21.5 | 1 | |
Stackable Header - 3 Pin (Female, 0.1")
PRT-13875 |
0.75 | 1 | |
Breadboard - Mini Modular (White)
PRT-12043 |
4.5 | 1 | |
Female Headers
PRT-00115 |
1.75 | 1 | |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
SparkFun Bluetooth Modem - BlueSMiRF Silver
WRL-12577 |
39.14
You save: 16.76 (30%) |
2
Cannot be ordered at this time. |
|
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
Total: 128.84 |