Customer #1432916's Wish List from Cart

by Member #1432916

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
7 2   
Hobby Gearmotor - 140 RPM (Pair)
Only 6 left! ROB-13302
11 2   
RF Link Transmitter - 434MHz
19 available WRL-10534
5.5 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Battery Holder 2xAA with Cover and Switch - JST Connector
In stock PRT-09925
3.2 2   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
SparkFun Arduino ProtoShield - Bare PCB
In stock DEV-13819
5.5 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Total: 92.65