Customer #1488489's Wish List from Cart

Favorited Favorite 0

Adjust quantities and items

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Full-Size (Bare)
In stock PRT-12615
97.5 15   
SparkFun Inventor's Kit Lab Pack - v4.0
Retired LAB-14447
1850 2   
Cannot be ordered at this time.
SparkFun Beginner Tool Kit
Retired TOL-14681
250 4   
Cannot be ordered at this time.
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
SparkFun gator:bit v2.0 - micro:bit Carrier Board
Out of stock DEV-15162
21.5 1   
555 Timer
Retired COM-09273
6.65 7   
Cannot be ordered at this time.
ATmega328 - TQFP
Retired COM-13448
4.95 1   
Cannot be ordered at this time.
Electronic Formulas, Symbols & Circuits
Retired BOK-11134
12.95 1   
Cannot be ordered at this time.
Battery Holder 3xAA with Cover and Switch - Bare Wire
In stock PRT-10891
2.1 1   
SparkFun Capacitor Kit
In stock KIT-13698
17.9 2   
NeoPixel Ring - 24 x WS2812 5050 RGB LED
Retired COM-12665
19.95 1   
Cannot be ordered at this time.
NeoPixel Stick - 8 x WS2812 5050 RGB LED
Out of stock COM-12661
5.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.032") Special Blend
Only 3 left! TOL-10243
26.95 1   
Heat Shrink Kit
In stock PRT-09353
17.9 2   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Hobby Gearmotor - 140 RPM (Pair)
Only 1 left! ROB-13302
99 18   
Digital Multimeter - Basic
In stock TOL-12966
247.5 15   
Alligator Clip with Pigtail (10 Pack)
In stock CAB-14303
178.25
You save:
9.25 (5%)
25   
LED - Assorted (20 pack)
In stock COM-12062
19.75 5   
LED - Basic Red 5mm (25 pack)
In stock COM-09856
15.8 4   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
49 20   
SparkFun RedBoard Turbo - SAMD21 Development Board
In stock DEV-14812
19.95 1   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
83.25
You save:
4.25 (5%)
25   
Banana to Alligator Cable
In stock CAB-00509
4.5 1   
SparkFun Inventor's Kit for micro:bit Lab Pack
Retired LAB-14301
900 2   
Cannot be ordered at this time.
SparkFun Deluxe Tool Kit
Retired TOL-11805
246.5 1   
Cannot be ordered at this time.
Hobby Knife
In stock TOL-09200
7 2   
SparkFun Beginner Parts Kit
In stock KIT-13973
74 4   
Total: 4296.5