Wistlist for Wireless Glove Controller

Favorited Favorite 0

Wishlist for Wireless Glove Controller

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Needle Set
In stock TOL-10405
2.1 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
3.5 2   
Breadboard - Mini Modular (Green)
In stock PRT-12046
4.5 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
4.5 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" F/F Pack of 10
In stock PRT-09389
4.95 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
4.5 2   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
43 2   
SparkFun XBee Shield
In stock WRL-12847
37 2   
SparkFun XBee Explorer USB
In stock WRL-11812
27.95 1   
XBee 3 Module - PCB Antenna
In stock WRL-15126
39 2   
9V Alkaline Battery
In stock PRT-10218
2.25 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Total: 190.6