PHY-122 Summer

by Member #1074592

Favorited Favorite 0

Potential SparkFun Kit for General Physics 2

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
9V Battery Holder
In stock PRT-10512
3.5 1   
Barrel Jack to 2-pin JST
In stock TOL-08734
3.5 1   
Reversible USB A to C Cable - 0.8m
In stock CAB-15425
5.5 1   
Wall Adapter Power Supply - 9VDC, 650mA (Barrel Jack)
In stock TOL-15314
6.5 1   
Arduino UNO R4 WiFi
In stock DEV-22632
27.5 1   
Breadboard - Classic
28 available PRT-00112
10.95 1   
Hobby Motor - Gear
Out of stock ROB-11696
2.1 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
3.15 3   
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Out of stock PRT-11026
2.45 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
Mini Photocell
In stock SEN-09088
3.2 2   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Resistor 1K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14492
1.05 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Total: 90