Experiments

by Member #106292

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Shift Register 8-Bit - 74HC595
Retired COM-00733
3 2   
Cannot be ordered at this time.
Zener Diode - 5.1V 1W
Retired COM-10301
0.25 1   
Cannot be ordered at this time.
Tactile Button Assortment
Out of stock COM-10302
6.5 1   
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Piezo Element
In stock SEN-10293
1.6 1   
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
Servo - Generic (Sub-Micro Size)
Only 3 left! ROB-09065
9.95 1   
SoftPot Membrane Potentiometer - 200mm
In stock SEN-08679
12.95 1   
Temperature Sensor - LM335A
Retired SEN-09438
0.95 1   
Cannot be ordered at this time.
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
Retired COM-09519
1.45 1   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
2.5 1   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
1.05 1   
Rotary Encoder
In stock COM-09117
4.5 1   
Total: 102.85