Ass Flatsat

by Member #1882519

Favorited Favorite 0

3x Cameras: 2x Star tracker stand-ins, 1x main sensor stand-in 2x Pico WH: Microcontroller board or FC (1 for EPS) 1x Raspberry Pi Zero 2 W: Flight computer 1x Teensy 4.1: Flight computer 4x RFM69 Breakout: 1 pair for TT&C, 1 pair for "high throughput" (image an X-band radio) (could replace with a real pair of SDRs) 4x Motor: Reaction wheel stand-ins 2x Motor Driver: Reaction wheel driver boards (2 reaction wheels per driver board)

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SkyRC IMAX B6 V2 Professional Balance Charger / Discharger
Out of stock PRT-16793
37.5 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2200mAh 7.4v
Out of stock PRT-11856
17.5 1   
Cannot be ordered at this time.
Raspberry Pi 5 - 8GB
In stock DEV-23551
80 1   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
Breadboard - Giant
In stock PRT-12614
21.5 1   
Raspberry Pi Camera Module 3 - Wide Angle
Out of stock SEN-21332
70 2   
Raspberry Pi Pico WH
Out of stock DEV-20174
14 2   
Raspberry Pi Zero 2 W
In stock DEV-18713
15 1   
Teensy 4.1 (Headers)
In stock DEV-16996
35.95 1   
SparkFun RFM69 Breakout (915MHz)
In stock WRL-12775
55.8 4   
SparkFun 9DoF IMU Breakout - ICM-20948 (Qwiic)
In stock SEN-15335
18.5 1   
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450
27.9 2   
Hobby Motor - Gear
Only 4 left! ROB-11696
8.4 4   
Total: 435.5