by k.granade
Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
4.5 | 1 | |
Jumper Wires Premium 6" F/F Pack of 10
PRT-08430 |
4.5 | 1 | |
DC Barrel Jack Adapter - Male
PRT-10287 |
7 | 2 | |
DC Barrel Jack Adapter - Female
PRT-10288 |
7 | 2 | |
Wire Wrap Wire - Black (30 AWG)
PRT-08031 |
8.95 |
1
Cannot be ordered at this time. |
|
Solder Tip Tinner and Cleaner
TOL-08966 |
27.9 |
2
Cannot be ordered at this time. |
|
Brass Sponge with Base
TOL-08965 |
21.9 |
2
Cannot be ordered at this time. |
|
Third Hand
TOL-09317 |
10.95 | 1 | |
Diagonal Cutters
TOL-08794 |
2.75 | 1 | |
Breadboard Arduino Compatible Parts Kit (Old-School)
DEV-10184 |
19.95 |
1
Cannot be ordered at this time. |
|
LilyPad TechStyles Kit
DEV-10609 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun Breadboard Power Supply Stick 5V/3.3V
PRT-10804 |
14.95 |
1
Cannot be ordered at this time. |
|
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
SparkFun Beginner Parts Kit
KIT-10003 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun RFM22 Shield - 434MHz
DEV-11018 |
29.95 |
1
Cannot be ordered at this time. |
|
i-Racer
ROB-11162 |
29.95 |
1
Cannot be ordered at this time. |
|
Total: 234.1 |