eskiso

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Alligator Clip
In stock PRT-00111
1 2   
Tweezers - Heavy Duty
Retired TOL-08795
2.5 1   
Cannot be ordered at this time.
Brass Sponge
In stock TOL-08964
3.5 1   
AVR 8 Pin 10MHz 1K 4A/D - ATtiny13
Retired COM-00211
3.9 2   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
7-Segment Display - LED (Red)
23 available COM-08546
2.5 2   
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Flush Cutters
Retired TOL-10029
5.9 2   
Cannot be ordered at this time.
Banana to Alligator Cable
In stock CAB-00509
9 2   
AVR 20 Pin 20MHz 2K - ATtiny2313
Retired COM-00212
3.5 1   
Cannot be ordered at this time.
ATMega328 - TQFP
Retired COM-09261
4.25 1   
Cannot be ordered at this time.
Temperature Sensor - LM335A
Retired SEN-09438
0.95 1   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
RGB LED Strip - 30 LED/m - 1m
Retired COM-10261
9.95 1   
Cannot be ordered at this time.
Ceramic Resonator 16MHz
Retired COM-09420
4.75 5   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
2.1 2   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Banana to Banana Cables
In stock CAB-00507
5.5 1   
BNC to Alligator Cable
Out of stock CAB-00504
5.5 1   
Mini Pushbutton Switch
In stock COM-00097
1.8 4   
Mini Button Pad PCB
Retired COM-08963
0.95 1   
Cannot be ordered at this time.
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
10.95 1   
Soldering Iron Stand
Only 9 left! TOL-09477
6.5 1   
Soldering Tip - Plug Type - Conical 1/64"
In stock TOL-09538
4.5 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Total: 139.5