last wishes

by karma

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Basic 16x2 Character LCD - White on Black 3.3V
Retired LCD-09052
7.8
You save:
11.7 (60%)
1   
Cannot be ordered at this time.
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
9.5 10   
Cannot be ordered at this time.
Arduino Fio
Retired DEV-09712
49.9 2   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
26.95 1   
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
XBee Explorer Dongle
Retired WRL-09819
24.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Arduino and Breadboard Holder
Retired DEV-10059
3.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Eagle Text Reference Board
Retired PRT-08754
9.9 2   
Cannot be ordered at this time.
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
ArduPilot Mega - Arduino Mega compatible UAV Controller
Retired GPS-09710
39.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
900/1800MHz Dual Frequency Duck Antenna - RP-SMA
Out of stock WRL-09143
17.9 2   
GPS Embedded Antenna SMA
In stock GPS-00177
12.95 1   
Servo - Generic (Sub-Micro Size)
Only 8 left! ROB-09065
9.95 1   
SMD PTC - 6V 500mA (strip of 10)
Retired PRT-11637
2.95 1   
Cannot be ordered at this time.
Total: 276.6