Aniversario

by GabrielBianconi

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Mega 2560
Retired DEV-09949
58.95 1   
Cannot be ordered at this time.
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
5.9 2   
Cannot be ordered at this time.
Silicone Bumpers - Small, Clear (8x2mm, 5 pack)
Retired PRT-10230
1.9 2   
Cannot be ordered at this time.
Hobby Motor
Retired ROB-10171
3.8 4   
Cannot be ordered at this time.
Jumper Wires Premium 6" Mixed Pack of 100
Only 12 left! PRT-09194
26.95 1   
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
9.9 2   
Mini Photocell
In stock SEN-09088
3.2 2   
Thermistor 10K
In stock SEN-00250
0.95 1   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
3.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
2.25 5   
Rotary DIP Switch - 16 Position
Retired COM-10064
2.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
1 2   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
0.5 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Red
In stock COM-09935
2.25 1   
LED - Basic Red 5mm (25 pack)
In stock COM-09856
3.95 1   
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
3.95 1   
Cannot be ordered at this time.
LED - Super Bright Blue
In stock COM-00529
1.05 1   
LED - Super Bright Green
In stock COM-08285
1.05 1   
LED - Super Bright Red
In stock COM-00528
1.05 1   
LED - Super Bright White
In stock COM-00531
1.05 1   
LED - Super Bright Yellow
In stock COM-00530
2.1 2   
LED - Ultraviolet
In stock COM-08662
1.05 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
10 Segment LED Bar Graph - Blue
32 available COM-09937
2.25 1   
LED - RGB Clear Common Cathode
In stock COM-00105
4.5 2   
Total: 184.05