Humana

by aMeyer

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Netduino
Retired DEV-10107
69.9 2   
Cannot be ordered at this time.
Netduino Plus
Retired DEV-10186
39.95 1   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
49.9 2   
Cannot be ordered at this time.
Ethernet Pro
Retired DEV-10536
54.95 1   
Cannot be ordered at this time.
BWSN Basics Kit
Retired KIT-10413
231.9 2   
Cannot be ordered at this time.
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
Retired SEN-10530
14.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
Triple-Axis Digital-Output Gyro ITG-3200 Breakout
Retired SEN-09801
19.95 1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
Reed Switch
In stock COM-08642
2.1 1   
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
PIR Motion Sensor
Retired SEN-08630
49.75 5   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
35.5 1   
Cannot be ordered at this time.
SparkFun Humidity Sensor Breakout - HIH-4030
Out of stock SEN-09569
20.5 1   
Cannot be ordered at this time.
SparkFun IR Receiver Breakout - TSOP85
Retired SEN-08554
9.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
Flex Sensor 4.5"
Only 3 left! SEN-08606
17.95 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
33 6   
9V DC 650mA Wall Adapter Power Supply - Retail
Retired RTL-10273
13.9 2   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
LED Starter Kit
Retired RTL-09878
11.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
LilyPad Arduino Simple Board
Retired DEV-10274
47 2   
Cannot be ordered at this time.
LilyPad LiPower
Retired DEV-08786
29.9 2   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
19.9 2   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
37 2   
Cannot be ordered at this time.
LilyPad Buzzer
In stock DEV-08463
4.95 1   
LilyPad Light Sensor
Retired DEV-08464
3.95 1   
Cannot be ordered at this time.
LilyPad Vibe Board
Retired DEV-08468
14.95 1   
Cannot be ordered at this time.
LilyPad Button Board
In stock DEV-08776
2.1 1   
LilyPad Temperature Sensor
In stock DEV-08777
5.5 1   
LilyPad Accelerometer - ADXL335
29 available DEV-09267
17.95 1   
LilyPad LED Red (5pcs)
Retired DEV-10044
3.95 1   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
3.95 1   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
3.95 1   
Cannot be ordered at this time.
LilyPad LED Yellow (5pcs)
Retired DEV-10047
3.95 1   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
ProtoSnap - LilyPad Development Board
Retired DEV-10506
39.95 1   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
4.2 2   
Total: 1015.75