Future

by skumancer

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
iPod Connector Male Style 4
Retired DEV-09601
4.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
10 Segment LED Bar Graph - Green
In stock COM-09938
2.25 1   
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
41.95 1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
7-Segment Display - LED (Red)
29 available COM-08546
1.25 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
ATMega328 - TQFP
Retired COM-09261
8.5 2   
Cannot be ordered at this time.
AVR Programming Cable
In stock CAB-09215
2.1 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
2 4   
Crystal Kit
Retired COM-09994
4.95 1   
Cannot be ordered at this time.
Tweezers - Heavy Duty
Retired TOL-08795
2.5 1   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
In stock TOL-09327
5.5 2   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
Basic 16x2 Character LCD - RGB Backlight 5V
23 available LCD-10862
18.5 1   
SparkFun Serial Enabled LCD Backpack
Retired LCD-00258
16.95 1   
Cannot be ordered at this time.
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
SparkFun RedBoard - Breadboard Kit
Retired DEV-11038
24.95 1   
Cannot be ordered at this time.
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
RN-52 - Bluetooth Audio Module
Retired WRL-11678
25 1   
Cannot be ordered at this time.
Mini Metal Gearmotor 26:1 (438 RPM)
Retired ROB-12007
12.95 1   
Cannot be ordered at this time.
Motor Mount
Retired ROB-11278
0.5 1   
Cannot be ordered at this time.
Serial Miniature OLED Module - 1.5" (μOLED-128-G2-GFX)
Retired LCD-11676
53.95 1   
Cannot be ordered at this time.
Audio Jack - 3.5mm TRRS (SMD)
In stock PRT-12639
1.05 1   
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
39.9 2   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Total: 423.65