Next Order

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Shift Register Breakout - 74HC595
In stock BOB-10680
4.5 1   
PIC 18 Pin 7-A/D 20MHz 4K - 16F88
Retired COM-00228
4.75 1   
Cannot be ordered at this time.
SparkFun Touch Screen Connector Breakout - Nintendo DS
Retired BOB-09170
3.95 1   
Cannot be ordered at this time.
Nintendo DS Touch Screen Connector
Retired LCD-09105
0.95 1   
Cannot be ordered at this time.
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
7-Segment Display - 6.5" (Red)
In stock COM-08530
20.5 1   
Color Light Sensor Evaluation Board
Retired SEN-10701
29.9 2   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun SOIC to DIP Adapter - 28-Pin
15 available BOB-00496
9 2   
USB to UART Bridge - FT232RL
Retired COM-00650
4.5 1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
2mm 10pin XBee Socket
In stock PRT-08272
4.6 4   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Break Away Headers - Long
In stock PRT-10158
3.25 1   
Pogo Pin w/ Chiseled Tip
In stock PRT-08870
2.1 1   
Pogo Pin w/ Round Tip
In stock PRT-09173
1.05 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.5 2   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
6.5 1   
RF Link Transmitter - 434MHz
21 available WRL-10534
5.5 1   
RF Link Transmitter - 315MHz
In stock WRL-10535
5.5 1   
10 Segment LED Bar Graph - Yellow
In stock COM-09936
2.05 1   
7-Segment Display - LED (Blue)
Retired COM-09191
1.95 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
4.8 3   
Mini Pushbutton Switch - SMD
In stock COM-08720
1.05 1   
JST Right Angle Connector - White
Retired PRT-08612
0.95 1   
Cannot be ordered at this time.
SparkFun Resistor Chart Sticker
In stock SWG-10108
1.8 1   
SparkFun MOSFET Power Control Kit
Retired COM-10256
3.95 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
555 Timer
Retired COM-09273
0.95 1   
Cannot be ordered at this time.
SparkFun SPI Shortcut
Retired TOL-09235
24.95 1   
Cannot be ordered at this time.
Triple Axis Magnetometer Breakout - MAG3110
Retired SEN-10619
14.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
Retired SEN-10530
14.95 1   
Cannot be ordered at this time.
SparkFun Ambient Light Sensor Breakout - TEMT6000
28 available BOB-08688
4.95 1   
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
Color Light Sensor - Avago ADJD-S311-CR999
Retired SEN-10656
4.95 1   
Cannot be ordered at this time.
Ceramic Resonator 16MHz
Retired COM-09420
0.95 1   
Cannot be ordered at this time.
Total: 248.45