Wish List

by Member #316549

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Arcade Joystick - Short Handle
In stock COM-09182
18.5 1   
SparkFun Joystick Shield Kit
Retired DEV-09760
10.46
You save:
8.54 (45%)
2   
Cannot be ordered at this time.
Wearable Keypad
Retired COM-10411
12.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode
In stock COM-09264
4.5 2   
EL Panel - White (10x10cm)
Retired COM-10799
14.95 1   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
SparkFun EL Escudo Dos
Retired COM-10878
29.5 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Solar Cell Large - 2.5W
Retired PRT-07840
34.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
FlyCamOne eco V2
Retired SEN-11171
39.95 1   
Cannot be ordered at this time.
LinkSprite JPEG Color Camera TTL Interface - Infrared
Retired SEN-11610
49.95 1   
Cannot be ordered at this time.
Spark Gap Igniter - 4.8V
Retired COM-11218
14.95 1   
Cannot be ordered at this time.
Gadgeteer - SD Card Module
Retired DEV-11616
6.95 1   
Cannot be ordered at this time.
TRIAC
Retired COM-09234
0.95 1   
Cannot be ordered at this time.
EasyVR Shield - Voice Recognition Shield
Retired COM-10963
49.95 1   
Cannot be ordered at this time.
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
SparkFun Audio-Sound Breakout - WTV020SD
Retired WIG-11125
19.95 1   
Cannot be ordered at this time.
Blower - Squirrel Cage (12V)
In stock COM-11270
7.5 1   
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
ArduPilot Mega - Arduino Mega compatible UAV Controller
Retired GPS-10294
59.95 1   
Cannot be ordered at this time.
SparkFun LiPo Fuel Gauge
Retired TOL-10617
12.5 1   
Cannot be ordered at this time.
SparkFun RFID USB Reader
In stock SEN-09963
27.95 1   
DC Brushless Fan - 80x80x15mm (5V)
Retired COM-09649
5.95 1   
Cannot be ordered at this time.
Real Time Clock - DS3234
Only 2 left! COM-10079
10.95 1   
Dual/Quad Power Amplifier - STA540
24 available COM-09557
5.5 1   
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
SparkFun Transceiver Breakout - nRF24L01+ (RP-SMA)
Retired WRL-00705
22.95 1   
Cannot be ordered at this time.
CMOS Camera Module - 728x488
Retired SEN-11745
31.95 1   
Cannot be ordered at this time.
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
PlayStation 2 Compatible Controller
Retired COM-10330
9.95 1   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
Teensy 3.0
Retired DEV-11780
19.95 1   
Cannot be ordered at this time.
RGB LED Panel - 32x32
Retired COM-12584
39.95 1   
Cannot be ordered at this time.
SparkFun Audio Bluetooth Breakout - RN-52
Retired WRL-11777
39.95 1   
Cannot be ordered at this time.
ArduPilot - Arduino Compatible UAV Controller w/ ATMega328
Retired GPS-08785
24.95 1   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
In stock DEV-12640
39 2   
SparkFun Venus GPS with SMA Connector
Retired GPS-11058
49.95 1   
Cannot be ordered at this time.
GPS 3V Magnetic Mount Antenna SMA - 5m
Retired GPS-00464
12.95 1   
Cannot be ordered at this time.
EasyVR Shield 3.0 - Voice Recognition Shield
Retired COM-13316
49.95 1   
Cannot be ordered at this time.
Particle Photon (Headers)
Retired WRL-13774
19 1   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
Out of stock LCD-13733
60 1   
Cannot be ordered at this time.
Magnet Wire Kit
In stock PRT-11363
16.95 1   
Mini Microswitch - SPDT (Standard, 2-Pack)
Retired COM-13639
2.49 1   
Cannot be ordered at this time.
Total: 1126.13