please

by MikeFM

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Makey Makey - Standard Kit
Retired WIG-11085
39.95 1   
Cannot be ordered at this time.
Tool Kit - Beginner
Retired TOL-11101
21.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
LilyPad Arduino SimpleSnap
Retired DEV-10941
33.95 1   
Cannot be ordered at this time.
LilyPad SimpleSnap Protoboard
Retired DEV-10940
5.85
You save:
0.65 (10%)
1   
Cannot be ordered at this time.
Sparkle Sound Kit
Retired KIT-10842
39.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
1.5 1   
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
BigTime Watch Kit
Retired KIT-10870
19.95 1   
Cannot be ordered at this time.
EiBotBoard
Retired WIG-10025
49.95 1   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-10267
14.95 1   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
EggBot Full Kit
Retired WIG-10347
194.95 1   
Cannot be ordered at this time.
BWSN Basics Kit
Retired KIT-10413
115.95 1   
Cannot be ordered at this time.
littleBits Starter Kit v0.2
Retired KIT-11068
89.95 1   
Cannot be ordered at this time.
Photopopper Photovore
Retired ROB-09554
35.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
XMOS Processor - XS1-L1-64
Retired COM-10109
7.95 1   
Cannot be ordered at this time.
SparkFun Sensor Kit
Retired DEV-12797
139.95 1   
Cannot be ordered at this time.
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
Thumb Joystick
In stock COM-09032
4.5 1   
SparkFun Thumb Joystick Breakout
In stock BOB-09110
2.1 1   
Muscle Sensor v3 Kit
Retired SEN-11776
49.95 1   
Cannot be ordered at this time.
Electric Imp
Retired WRL-11395
17.95
You save:
12 (40%)
1   
Cannot be ordered at this time.
SHARP Memory Display Breakout - Silver Monochrome (1.3", 96x96)
Retired LCD-13192
39.95 1   
Cannot be ordered at this time.
Total: 1010.1