WIsh List

by Member #113007

Favorited Favorite 0

Any of these items can be purchased separately, they don't go together or anything

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Flame Decal - Large
Retired SWG-10894
1.5 1   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft (Sale)
Retired CAB-11515
5.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Solder Paste - 40g (Lead Free)
Retired TOL-11790
13.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (Green)
In stock PRT-12046
4.5 1   
Breadboard - Mini Modular (White)
Out of stock PRT-12043
4.5 1   
Breadboard - Mini Modular (Black)
In stock PRT-12047
4.5 1   
Z-Axis Conductive Tape - 1/2" (3 yards)
Retired PRT-12042
29.9 2   
Cannot be ordered at this time.
PowerSwitch Tail II
Retired COM-10747
28.95 1   
Cannot be ordered at this time.
Wheel Encoder Kit
In stock ROB-12629
13.95 1   
Bubble Display - 7-Segment (4-digit)
Retired COM-12710
2.95 1   
Cannot be ordered at this time.
ADNS2620 - Optical Mouse Sensor IC
Retired COM-12907
1.55 1   
Cannot be ordered at this time.
SparkFun Simon - Surface Mount Stenciling Kit
Retired KIT-12961
9.95 1   
Cannot be ordered at this time.
Slip Ring - 6 Wire (2A)
In stock ROB-13064
16.5 1   
Hook-Up Wire - Silicone 12AWG (Red, 1m)
Retired PRT-13082
4.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Silicone 12AWG (Black, 1m)
Retired PRT-13085
4.95 1   
Cannot be ordered at this time.
Actobotics Kit - ActoBitty 2
Retired ROB-13047
29.95 1   
Cannot be ordered at this time.
Actobotics Channel Mount - Raspberry Pi (pair)
Retired ROB-13050
1.95 1   
Cannot be ordered at this time.
Parallel Gripper Kit A - Channel Mount
Retired ROB-13178
9.44
You save:
5.51 (37%)
1   
Cannot be ordered at this time.
SparkFun BLE Mate 2
Retired WRL-13019
29.95 1   
Cannot be ordered at this time.
Hobby Motor and Encoder Kit
Only 5 left! ROB-13260
21.5 1   
Circuit Scribe Conductive Ink Pen
In stock COM-13254
7.99 1   
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
Out of stock ROB-13258
5.5 1   
Wheel - 65mm (Rubber Tire, Pair)
Out of stock ROB-13259
3.5 1   
Magnetic Door Switch Set
In stock COM-13247
3.95 1   
SparkFun RJ45 MagJack Breakout
In stock BOB-13021
13.9 2   
Shadow Chassis
In stock ROB-13301
13.95 1   
SparkFun Nintendo DS Screen Kit
Retired LCD-13631
9.95 1   
Cannot be ordered at this time.
SparkFun Micro OLED Breakout
Only 7 left! LCD-13003
17.5 1   
SparkFun FM Tuner Evaluation Board - Si4703
In stock WRL-12938
24.95 1   
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
9.5 1   
tinyESC v2 - Brushed Speed Controller
Retired ROB-13204
34.95 1   
Cannot be ordered at this time.
Micro Gearmotor - 460 RPM (6-12V)
In stock ROB-12429
13.95 1   
SparkFun ESP8266 Thing - Dev Board
In stock WRL-13711
18.5 1   
SparkFun Line Follower Array
31 available SEN-13582
34.5 1   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
SparkFun RedStick
Retired DEV-13741
20.95 1   
Cannot be ordered at this time.
SparkFun Energy Harvester Breakout - LTC3588
In stock BOB-09946
32.5 1   
Cherry MX Switch
In stock COM-13834
1.05 1   
Cherry MX Switch Breakout
In stock BOB-13773
2.1 1   
Teensy Header Kit
In stock PRT-13925
1.5 1   
Total: 565.03