beep boop!

by Tommy C

Favorited Favorite 0

BEEP BOOP!
  • some commonly used items and items i just want :)

See http://mechanicalape.com.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Circular LED Bargraphs - Yellow
Retired COM-11493
10.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Clear
Retired PRT-11623
7.95 1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
0.75
You save:
2.2 (75%)
1   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
7-Segment Display - 4-Digit (Blue)
In stock COM-09481
3.5 1   
7-Segment Display - 4-Digit (Kelly Green)
Out of stock COM-09482
2.45 1   
Cannot be ordered at this time.
Button Pad 4x4 - LED Compatible
19 available COM-07835
19.8 4   
Diode Small Signal - 1N4148
In stock COM-08588
16.8
You save:
0.7 (4%)
70   
LED - RGB Diffused Common Cathode (100 pack)
Retired COM-10017
59.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
1.2 4   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.96
You save:
2.84 (75%)
4   
Cannot be ordered at this time.
TLC 5940 - PWM Driver
Retired COM-10136
23.8 4   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
SparkFun FT231X Breakout
Retired BOB-11736
14.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
FTDI Cable 5V
In stock DEV-09718
19.5 1   
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
Gameduino
Retired DEV-10593
52.95 1   
Cannot be ordered at this time.
SparkFun MIDI Shield
Retired DEV-09595
19.95 1   
Cannot be ordered at this time.
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
6" Digital Calipers
In stock TOL-10997
16.5 1   
Brass Sponge
In stock TOL-08964
3.5 1   
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Bus Pirate Cable
In stock CAB-09556
5.5 1   
DSO Quad - Pocket-Sized Digital Oscilloscope
Retired TOL-10388
189.95 1   
Cannot be ordered at this time.
Logic16 - USB Logic Analyzer
Retired TOL-10989
299.95 1   
Cannot be ordered at this time.
SparkFun microSD Sniffer
In stock TOL-09419
11.95 1   
Open Logic Sniffer
Retired TOL-09857
49.95 1   
Cannot be ordered at this time.
SD Sniffer
In stock TOL-11468
12.5 1   
Solder Lead Free - 15-gram Tube
In stock TOL-09163
3.95 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Solder Paste - 30g (Leaded)
Retired TOL-11789
8.95 1   
Cannot be ordered at this time.
Solder Paste - 40g (Lead Free)
Retired TOL-11790
13.95 1   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Crystal 16MHz
In stock COM-00536
1.05 1   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
1.05 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
PicoBoard Alligator Cable
Retired PRT-10377
1.95 1   
Cannot be ordered at this time.
Total: 1042.96