Nates Bday

by Member #272340

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Jumper Wire - 0.1", 2-pin, 12"
In stock PRT-10372
2.1 1   
Jumper Wire - 0.1", 4-pin, 4"
In stock PRT-10364
1.05 1   
Jumper Wire - 0.1", 5-pin, 12"
In stock PRT-10375
2.1 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Stepper Motor - 29 oz.in (200 steps/rev, Threaded Shaft)
18 available ROB-10848
37.5 1   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
29.9 2   
Servo - Large
Retired ROB-09064
25.9 2   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
18.5 1   
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
25.95 1   
Break Away Headers - Long
In stock PRT-10158
3.25 1   
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
SparkFun Audio Jack Breakout
In stock PRT-10588
1.05 1   
Audio Plug - 3.5mm
In stock COM-11143
0.55 1   
Beginning Embedded Electronics - Power Supply Kit
Retired KIT-08373
30.3 1   
Cannot be ordered at this time.
MicroRax - PCB Standoff
Retired PRT-11294
1.5 1   
Cannot be ordered at this time.
Tool Kit - Intermediate
Retired TOL-11031
49.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Total: 313.1