sptrks

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
29.9 2   
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Ball Caster Omni-Directional Metal
Retired ROB-00320
23.8 4   
Cannot be ordered at this time.
Liquid Pump - 350GPH (12v)
In stock ROB-10455
33 2   
i-Racer
Retired ROB-11162
29.95 1   
Cannot be ordered at this time.
6" Digital Calipers
In stock TOL-10997
16.5 1   
Hakko FX888 Soldering Station
Retired TOL-10553
99.95 1   
Cannot be ordered at this time.
Hemostats - Curved
Retired TOL-08555
3.95 1   
Cannot be ordered at this time.
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
Non-Contact Infrared Thermometer
Retired TOL-10830
26.96
You save:
2.99 (10%)
1   
Cannot be ordered at this time.
GPS Receiver - GP-635T (50 Channel)
Retired GPS-11571
39.95 1   
Cannot be ordered at this time.
JST SH Jumper 6 Wire Assembly - 8"
In stock PRT-10361
1.6 1   
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
Bluetooth Modem - BlueSMiRF Silver
Retired WRL-10269
39.95 1   
Cannot be ordered at this time.
Button Pad 4x4 - LED Compatible
17 available COM-07835
4.95 1   
Total: 640.21