fO

by Member #400879

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - RGB 5mm Square (Piranha)
Retired COM-11679
3.8 4   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
26.95 1   
Breadboard - Classic
28 available PRT-00112
10.95 1   
DC Barrel Jack Adapter - Male
In stock PRT-10287
3.5 1   
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Battery Holder 3xAA with Cover and Switch - Bare Wire
In stock PRT-10891
4.2 2   
Speaker - PCB Mount
In stock COM-11089
2.1 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
LED - Basic Blue 5mm
In stock COM-11372
7.2 12   
Hook-up Stranded Wire - White (22 AWG)
33 available PRT-08866
2.95 1   
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
4.25 1   
Heat Shrink - White 5' x 1/4"
Retired PRT-08832
1.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
ProtoBoard - Hex Shape
Retired PRT-08885
1.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
Out of stock PRT-11375
22.5 1   
Total: 160.8