Laptimer

by pOverlord

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Due
Retired DEV-11589
48.95 1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
1.05 1   
Basic 8x2 Character LCD - Black on Green 5V
Retired LCD-11122
9.95 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Heatsink TO-220
In stock PRT-00121
1.05 1   
Arduino Pro 328 - 3.3V/8MHz
Only 4 left! DEV-10914
18.5 1   
Concave Button - Black
In stock COM-09339
2.75 1   
Toggle Switch
In stock COM-09276
2.1 1   
Wearable Keypad
Retired COM-10411
12.95 1   
Cannot be ordered at this time.
2x3 Pin Shrouded Header
In stock PRT-10877
1.75 1   
2x5 Pin IDC Ribbon Cable
In stock PRT-08535
1.6 1   
Car Adapter Plug - Red LED
Retired PRT-11474
1.5 1   
Cannot be ordered at this time.
OBD-II Connector
In stock DEV-09911
1.6 1   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
0.55 1   
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
0.45 1   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
1.05 1   
Enclosure - Aluminum (115x65x35mm)
Retired PRT-11350
4.95 1   
Cannot be ordered at this time.
Enclosure - Aluminum (120x95x35mm)
Retired PRT-11351
5.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
18.5 1   
SparkFun Venus GPS with SMA Connector
Retired GPS-11058
49.95 1   
Cannot be ordered at this time.
GPS Embedded Antenna SMA
In stock GPS-00177
12.95 1   
GPS 3V Magnetic Mount Antenna SMA - 5m
Retired GPS-00464
12.95 1   
Cannot be ordered at this time.
SparkFun Serial Graphic LCD 128x64
Retired LCD-09351
36.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2200mAh 7.4v
Out of stock PRT-11856
17.5 1   
Cannot be ordered at this time.
Deans Connector - M/F Pair
In stock PRT-11864
1.05 1   
Rotary Encoder - 1024 P/R (Quadrature)
Only 2 left! COM-11102
48.5 1   
Rotary Encoder - 200 P/R (Quadrature)
In stock COM-10932
48.5 1   
LCD Button Shield V2
Retired DEV-13293
12.95 1   
Cannot be ordered at this time.
Arduino Display Module - 4.3" Touchscreen LCD
Retired LCD-11740
144.95 1   
Cannot be ordered at this time.
SparkFun OBD-II UART
In stock WIG-09555
56.95 1   
Total: 602