sovering

by .dh

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
LED Tactile Button - Red
In stock COM-10442
2.25 1   
LED Tactile Button - Green
In stock COM-10440
2.25 1   
Thumb Slide Joystick
In stock COM-09426
3.95 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
LED Tactile Button- White
In stock COM-10439
2.25 1   
Electret Microphone
In stock COM-08635
1.05 1   
Surface Transducer - Small
Retired COM-10917
9.95 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
2.25 1   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Serial Miniature OLED Module - 1.7" (uOLED-160-G2)
Retired LCD-11691
65.95 1   
Cannot be ordered at this time.
Audio Plug - 3.5mm
In stock COM-11143
1.1 2   
Rocker Switch - SPST (round)
In stock COM-11138
0.55 1   
Toggle Switch and Cover - Illuminated (Blue)
Retired COM-11313
2.95 1   
Cannot be ordered at this time.
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
4.2 2   
Rotary Encoder LED Ring Breakout Board - Blue
Retired COM-10407
15.95 1   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
4.5 1   
LED Light Pipe 0.6" Round
Retired COM-09926
0.95 1   
Cannot be ordered at this time.
Total: 144.6