GSD Spring 2012-Responsive Environments-Long Version

by Nashid

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno SMD
Retired DEV-10356
24.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
2.95 1   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Mini Photocell
In stock SEN-09088
8 5   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.5 5   
Mini Pushbutton Switch
In stock COM-00097
2.25 5   
Temperature Sensor - LM335A
Retired SEN-09438
0.95 1   
Cannot be ordered at this time.
Carbon Monoxide Sensor - MQ-7
Only 10 left! SEN-09403
5.5 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Servo - Large
Retired ROB-09064
12.95 1   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
9V Alkaline Battery
In stock PRT-10218
2.25 1   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
3.95 1   
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
In stock BOB-09322
1.6 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Relay SPDT Sealed
In stock COM-00100
2.1 1   
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
XBee Shield
Retired WRL-09976
14.95 1   
Cannot be ordered at this time.
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
37.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 8 Pin
In stock PRT-09279
1.5 2   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
USB Cable B to Mini-B - 6 Foot
Retired CAB-10558
0.95 1   
Cannot be ordered at this time.
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
microSD Shield Retail
Retired RTL-09899
16.95 1   
Cannot be ordered at this time.
Arduino Mega 2560
Retired DEV-09949
58.95 1   
Cannot be ordered at this time.
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
7-Segment Display - LED (Red)
29 available COM-08546
1.25 1   
LED Matrix - Tri Color - Large
Retired COM-00683
29.95 1   
Cannot be ordered at this time.
DC Brushless Fan-- 50x50x10mm
Retired COM-09648
4.95 1   
Cannot be ordered at this time.
Toy DC Motor with Leads
Retired ROB-09608
0.95 1   
Cannot be ordered at this time.
Small Stepper Motor
In stock ROB-10551
8.95 1   
Total: 444.2