august 2013

by Member #460153

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Luxeon Rebel High Power LED Breakout - Red
Retired BOB-09659
17.85 3   
Cannot be ordered at this time.
SparkFun Opto-isolator Breakout
In stock BOB-09118
16.5 3   
Logic Level Converter
Retired BOB-08745
4.5 3   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
7 2   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
11.9 2   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
9V DC 650mA Wall Adapter Power Supply - Retail
Retired RTL-10273
6.95 1   
Cannot be ordered at this time.
SparkFun Projects Case - Clear
Retired WIG-08632
11.95 1   
Cannot be ordered at this time.
SparkFun Project Case - Black
Retired WIG-08601
9.95 1   
Cannot be ordered at this time.
Rocker Switch - SPST (right-angle)
In stock COM-08837
2.1 2   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
3.15 3   
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
7 2   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
5.5 2   
DC Barrel Jack Adapter - Female
In stock PRT-10288
7 2   
DC Barrel Jack Plug - Male
In stock PRT-11476
1.05 1   
Barrel Jack Extension Cable - M-F (3 ft)
In stock COM-11706
3.9 2   
Total: 137.7