Breadboard Synth

by Member #383224

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
SPDT Slide Switch
In stock COM-09609
1.9 2   
LED - Basic Green 3mm
In stock COM-09650
0.45 1   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.9 3   
Black Knob - 15x19mm
Only 12 left! COM-09998
3.15 3   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
3.15 3   
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
9.5 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
2 4   
SparkFun USB Mini-B Breakout
In stock BOB-09966
2.95 1   
Crystal 16MHz
In stock COM-00536
1.05 1   
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
Total: 40.6