My Wish List

by Member #103000

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun TeensyView
Retired LCD-14048
5
You save:
12.95 (72%)
1   
Cannot be ordered at this time.
Breadboard - Giant
In stock PRT-12614
21.5 1   
SparkFun Real Time Clock Module - RV-1805 (Qwiic)
In stock BOB-14558
8.33
You save:
10.17 (55%)
1   
SparkFun I2S Audio Breakout - MAX98357A
In stock DEV-14809
13 2   
WiFi Module - ESP8266 (4MB Flash)
In stock WRL-17146
7.5 1   
SparkFun Qwiic LED Stick - APA102C
20 available COM-18354
10.95 1   
Teensy 4.0
In stock DEV-15583
23.8 1   
Capacitance Meter DIY Kit
Retired KIT-09485
13.95 1   
Cannot be ordered at this time.
BNC Probe Kit
Retired CAB-09486
14.2
You save:
0.75 (5%)
1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
11.9 2   
Cannot be ordered at this time.
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Resistor Lead Bending Tool
In stock TOL-13114
5.5 1   
SparkFun SOIC to DIP Adapter - 8-Pin
In stock BOB-13655
3.5 1   
SparkFun SAMD21 Dev Breakout
In stock DEV-13672
29.5 1   
Bus Pirate - v3.6a
In stock TOL-12942
32.5 1   
Bus Pirate Cable
In stock CAB-09556
5.5 1   
Digilent Analog Discovery 2
Only 2 left! TOL-13929
426.95 1   
SparkFun PiRetrocade
Retired KIT-14007
41.95 1   
Cannot be ordered at this time.
Teensy Header Kit
In stock PRT-13925
1.5 1   
Pycom LoPy4 Development Board
Retired WRL-14674
47.95 1   
Cannot be ordered at this time.
Pycom Expansion Board 3.0
Retired DEV-14675
23.5 1   
Cannot be ordered at this time.
SparkFun Flexible Grayscale OLED Breakout - 1.81"
Retired LCD-14606
57.5 1   
Cannot be ordered at this time.
Qwiic Cable - 200mm
Retired PRT-14428
1.5 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q (Qwiic)
Retired SEN-14587
13.5 1   
Cannot be ordered at this time.
SparkFun Battery Babysitter - LiPo Battery Manager
In stock PRT-13777
21.5 1   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
2.1 2   
JST Jumper 2 Wire Assembly
In stock PRT-09914
1.05 1   
Lithium Ion Battery - 110mAh
In stock PRT-13853
5.5 1   
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
Cannot be ordered at this time.
Load Cell - 5kg, Straight Bar (TAL220B)
In stock SEN-14729
23.9 2   
SparkFun Load Cell Amplifier - HX711
In stock SEN-13879
21.9 2   
SparkFun RedBoard Turbo - SAMD21 Development Board
In stock DEV-14812
19.95 1   
Total: 1000.33