LilyPad Design Kit (KIT-12073)

by One Chris Two Chris Red Chris Blue Chris

Favorited Favorite 1

The LilyPad Design Kit (LDK) is a great way to get started with e-textiles. The LDK includes everything you need to complete 6 simple experiments that will teach you how to sew basic circuits, light LEDs, create interactive designs, and more. You don't need any previous sewing or electronics experience to use this kit. If you've ever been curious about getting into e-textiles but have never known where to start, this is where you can begin!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Parts Box - LilyPad (Magnetic)
In stock TOL-11640
2.25
You save:
1.7 (43%)
1   
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
2.1 1   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
11.85 3   
LilyTiny
Out of stock DEV-10899
5.95 1   
LilyPad Slide Switch
In stock DEV-09350
1.99 1   
LilyPad Button Board
In stock DEV-08776
2.1 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
14.7 7   
LilyPad Rainbow LED (strip of 7 colors)
Retired DEV-11842
11.9 2   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
14.85 3   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - 20mm
Retired DEV-10730
15.8 4   
Cannot be ordered at this time.
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
4.5 1   
Cannot be ordered at this time.
Total: 99.94