Priority

by Member #517007

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
EasyDriver Stepper Motor Driver
Retired ROB-10267
14.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
ATMega328 - TQFP
Retired COM-09261
8.5 2   
Cannot be ordered at this time.
7-Segment Display - 20mm (Blue)
In stock COM-11408
3.5 1   
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Binding Post - Red
In stock PRT-09739
2.25 5   
Binding Post - Black
In stock PRT-09740
2.25 5   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
PICAXE 8 Pin Proto Kit
20 available DEV-08321
4.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
4.2 4   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
3.5 1   
Hobby Motor - Gear
Out of stock ROB-11696
4.2 2   
Total: 180.6