Warren Tech Rover

by Member #446609

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Lithium Ion Battery - 2200mAh 7.4v
Out of stock PRT-11856
70 4   
Cannot be ordered at this time.
SparkFun Monster Moto Shield
Retired DEV-10182
71.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
In stock PRT-10007
1.75 1   
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
65.9 2   
Cannot be ordered at this time.
Big Dome Pushbutton - Red (Economy)
Retired COM-11960
5.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Key Switch - Medium
Retired COM-11473
1.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Power Supply - 12V/5V (2A)
Retired TOL-11296
19.9 2   
Cannot be ordered at this time.
Power Cable - 7A IEC C13
Retired TOL-11299
3 2   
Cannot be ordered at this time.
XT60 Connectors - Male/Female Pair
25 available PRT-10474
19.2 12   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
25.9 2   
Cannot be ordered at this time.
Sunny Buddy - MPPT Solar Charger
Retired PRT-12084
49.9 2   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Male
In stock PRT-10287
7 2   
Deans Connector - M/F Pair
In stock PRT-11864
11.55 11   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
6.3 6   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
6.3 6   
Servo Cable - Female to Female
Retired ROB-09187
17.7 6   
Cannot be ordered at this time.
Total: 397.7